??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-300-PU1-02
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS C-300-PU1-02
VERF
Availability
Available
BC
Order code
BIS0138
TC
Artikelbezeichnung
BIS C-300-PU1-02
PX
Product view
42955_02
ICON
EDZ
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.210 kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = Ø 14.5 x 35 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Connection = M12x1-Female, 2 m, PU, Housing material = Brass, nickel-plated, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.